简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-113  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-113

 

 

Product Advantages
  • QC-110 locking mechanism, providing excellent strength-to-weight ratio.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Internal Lock/Unlock sensing reduces stack height.
  • Utilizes the same air and valve adapters as the QC-210.
  • Utilizes the same sensor options as QC-210.
  • Four (4) mounting flats to attach standard ATI ledge-mount utility modules.
  • Custom mounting pattern matches the Nitta XC-60.
QC-113 Tool Changer (Master and Tool)
QC-113 Tool Changer (Master and Tool)

.



Skip Navigation Links.